Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Distance Sensors >
Phidgets IR Distance Sensor Interface
Item #: S-10-P1101
Availability: In Stock
Price:$10.75
The Phidget IR Distance Sensor is an adapter to interface the Sharp
IR distance sensors to the Phidget Interface Kit 8/8/8. Sensor not included.
Includes:
- Distance sensor interface board
- 24" Phidget sensor cable
- 12" Sharp sensor cable
For more info, download the product manual:
Product Manual
You'll also need:
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|