Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Photoreflectors >

Phidgets IR Reflective Sensor 10cm

Item #: S-10-P1103
Availability: In Stock

Price:$10.75

Quantity

  Quantity Count  

  Price Each  

5-9$10.40
10-19$10.20
20-39$10.00
40+$9.65



This sensor can detect the presence of a highly reflective object at 10cm, for less reflective objects (like hands) the distance is about 5cm.  Includes 24" Phidget sensor cable.

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.