Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Photoreflectors >
Phidgets IR Reflective Sensor 5mm
Item #: S-10-P1102
Availability: In Stock
Price:$6.85
Quantity Count | Price Each |
| 5-9 | $6.65 |
| 10-19 | $6.50 |
| 20-39 | $6.35 |
| 40+ | $6.15 |
Based on the QRB1114 this sensor can detect an object at 5mm. It can be used
to determine the difference between black (low reflective conditions) and white
(high reflective conditions). Includes 24" Phidget sensor cable.
Board Dimensions: 3.0 x 3.8 cm
Mounting Holes: 2.3 x 3
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Download the Phidget Analog Sensor Guide