Welcome: Login
or Register
Robot Search
Mailing List
Price: $29.90

Price: $9.99

Price: $99.99

Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Sensors > Accelerometers / Gyro >

Phidget Accelerometer 3-Axis

Item #: S-300-P1059
Availability: In Stock
  Price: $73.85

Quantity

  Quantity Count  

  Price Each  

10$70.16
26$68.68
51$66.47
101$63.51



Phidgets Inc. has released the PhidgetAccelerometer 3-Axis +-3G. The Accelerometer module provides vibration, tilt, and acceleration sensing. The module is calibrated at the factory and comes ready to use; it connects to a PC or a MAC through the USB port. The product is designed for quick prototyping and can be used in a wide variety of applications.

In the past users had to use multiple Dual Axis Accelerometers in order to track vibration, tilt and acceleration. Phidgets has made it a lot easier by putting all the required functionality in a single cost effective module

PhidgetAccelerometer Features

  • Frequency: 60 Samples per second
  • Dimensions: 1.2" X 1.2" X 0.4"
  • Power Consumption: 20mA
  • Noise level: 6 milli G.

The accelerometer is controlled through APIs (Application Programming Interfaces) under Windows, Windows CE, Mac OS X, and Linux. The programming languages supported include Visual Basic, VB.NET, C#, C/C++, Flash/Flex, Java, Labview, and Matlab.

Applications

PhidgetAccelerometers can be used in a large variety of applications and projects such as:

  • Sensing tilt in remote operated vehicles.
  • Estimating velocity and tracking acceleration in race cars or remote control cars.
  • Capturing motion input for gaming.
  • Capturing motion input for Human Interface Research.
  • Drop sensing for datalogging on shipments
  • Capturing long term vibration data to help with the analysis of machinery performance.
  • Detecting movement or presence by measuring structural vibration.

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community wants to hear from you!



SSL
robot
robotics shop robots robotics company robot shop