Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Controllers & Computers > Data I/O, Relay, and Phidgets I/O Boards > Phidget Relay & Switching Control Boards >

Phidget Analog 4-Output

Item #: S-40-P1002
Availability: In Stock

Price:$90.00

Quantity



Product Features

  • Produces a set voltage from -10V to +10V
  • Current up to ±20mA per channel
  • You can connect up to 4 devices
  • Can be used to control LED and Fluorescent Dimmers, Valve Actuators, Motor Controls.
  • Connects directly to a computer's USB Port
Product Description


The PhidgetAnalog 4-Output Produces a voltage over -10V to +10V. This voltage will be asserted up to +-20mA. An error will be reported when this current is exceeded, and the voltage the customer is getting is no longer accurate. The voltage is produced with 12 bit resolution (4.8mV).

The board is not isolated and all 4 channels share a common ground.

All the power is supplied by the USB bus.



Product Specifications


Output Voltage Range ±10V
Current limit per channel 20mA
Output Voltage Resolution 4.8mV (12 bit)
width="55%" Output Impedance (channel enabled) 0.5 Ohm
Output Impedance (channel not enabled) 4k Ohms

USB Voltage Range 4.5-5.25VDC
USB Max Current 300mA
USB Quiescent Current 55mA
Capacitive Load Stability 4000 pF

Terminal Block min/max wire gauge 16-26 AWG
Isolation Not Isolated: all channels share common ground

Operating Temperature 0 - 70°C


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.