Item #: PH-1016
Availability: Back Order
Price: $40.00




     Price Each 


    The PhidgetCircularTouch detects changes in the capacitance between the on-board electrodes and the object making contact. The side of the circuit board opposite the connector and components is the side intended for contact.

    The 1016 can be mounted behind a sheet of glass or plastic; The recommended thickness is 1/8 inch. Use Silicon adhesive when attaching the Phidget to the material; standing the PhidgetCircularTouch off or creating space between the separation material and the Phidget can cause false-triggering to occur. Materials thicker than 1/8” may work, but will require a larger surface area of contact to ensure proper triggering (i.e.: two fingers instead of one).

    Sliding a finger along the touch sensor varies the Analog Input 0 value from 0 to 1000 in approximately 125 discrete steps. When the finger is removed, the final measured value is retained. Two Digital Inputs are used to convey additional information: Digital Input 0 is True when contact is made with the Phidget, and Digital Input 1 is True when a finger or object comes in close proximity to the board. The Analog Input value is valid when both Digital Inputs are true.

    Comes packaged with a 4-foot Custom USB Cable, and a Getting Started Manual.

    For more information see:
    Product Manual
    API Manuals
    Sensor IC Data Sheet

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets