Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Encoders >

Phidgets Encoder

Item #: S-40-P1052
Availability: In Stock

Price:$30.00

Quantity

  Quantity Count  

  Price Each  

5-9$28.80
10-24$27.90
25-39$27.00
40+$26.30



80 count Rotary Encoder

A USB mechanical rotary encoder. This type of encoder is typically used for human interface, not measuring the speed of motors and pulleys.

The Encoder comes with a custom 6 foot USB cable.

Stats:
80 counts per revolution
Mechanical Dents: NO
Push Button Shaft: YES

The PhidgetEncoder uses a typical 2-Bit mechanical encoder with built-in momentary pushbutton switch. The part that comes with the Phidget Encoder is manufactured by CTS Part # 290UAA5F201B1 (datasheet) and is available from www.Digikey.com Part # CT3010-ND.

If you decide that this encoder does not meet your requirements it is possible to use other 2-Bit mechanical encoders. Since your new encoder won't have exactly the same pin out you should use wire to connect your new encoder the appropriate pins on the Phidget board.

We have tested the following Encoders and found that they can be used as replacements
Manufacturer Part# Source Part # Datasheet
CTS 290UAA5F201B2 www.Digikey.com CT3011-ND PDF
CTS 290UAA5F201B1 www.Digikey.com CT3010-ND PDF
CTS 288V232R161B2 www.Digikey.com CT2999-ND PDF

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.