Force Sensor, measures up to 3 kilograms. 24 Inch cable included.
With no force the resistance of this sensor is over 100K Ohm, as the force increases the resistance falls to 1K Ohm. This resistance is in a voltage divider arrangement with a 7.5K Ohm resistor.
Board Dimensions: 2.8 x 3.0 cm
Mounting Holes: 2.0 x 2.3 cm
If you are looking for a flat force sensor
check out our Force
Sensing Resistors!
Download the
data sheet
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Download the Phidget Analog Sensor Guide