Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Navigation >

Phidgets GPS

Item #: S-40-P1040
Availability: In Stock

Price:$95.00

Quantity



Product Description

The Phidget GPS provides the longitude and latitude of the board's position in signed decimal degree format. The position accuracy (best case) is 2.5m CEP (Circular Error of Probability).

The 1040 also provides altitude, heading and velocity as well as the time and date. It will also let you know when it has a satellite fix.

The PhidgetGPS has a 3V rechargeable lithium battery to provide "hot starts" by remembering its previous positions. With a live battery, the 1040 can perform a signal re-acquisition in less than 1 second. The battery provides up to 1 month of operation before having to be recharged. Recharging an empty battery takes 24 hours.

Product Specifications


Characteristic Value
Position Data Format signed decimal degree
Position Accuracy (best case) 2.5m CEP
Velocity Accuracy 01.m/s
Timing Accuracy 300ns
Max Altitude and Velocity - Standard COCOM Limits 18,000m @ >515m/s
GPS sensitivity Tracking -161dBm
Re-acquisition (hot start) <1s
USB Voltage 4.35 - 5.25VDC
Battery Backup run-time 1 month
Battery Charge Time 24 hours
USB Current consumption 50mA
Position Updates per second 10
Operating Temperature 0 - 70°C

Related Products

The PhidgetGPS can be a valuable complement to the following two products:

The 1040 has been designed to easily mount on top of the 1056 and the 1049 using the mounting hardware included with the product.

Comes packaged with:

  • A to Mini-B USB Cable
  • An external active GPS antenna
  • A hardware mounting kit (4 nuts and bolts and 4 plastic spacers)

Resources




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.