Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Encoders >

Phidgets High Speed Encoder

Item #: S-40-P1057
Availability: In Stock

Price:$58.45

Quantity



Product Features

  • Connects to any typical two-bit optical encoder.
  • Returns up to 500,000 counts per second.
  • Can be used as an accurate human input device.
  • Connects directly to a computer’s USB port.

Product Description

The PhidgetEncoder HighSpeed connects to any typical two-bit optical encoder and can return up to 500,000 counts per second. Specifically it reads a standard incremental non-differential TTL encoder.

The 1057 can be used to measure shaft speed or as a very accurate human input device. If you just need a simple human input device have a look at the 1052 PhidgetEncoder.

With it you can:

  • Detect changes in incremental position
  • Easily track changes with respect to time

Comes packaged with:

  • A 180cm Mini-USB cable
  • A 50cm 5-Wire Encoder Cable
  • A mounting hardware kit (4 nuts and bolts, 4 plastic spacers)

Resources

Product Specifications

Characteristic Value
Maximum Count Rate 500000 counts/second
 
Internal Output Pull-Up Resistance 2.2kΩ
 
Min/Max USB Supply Voltage 4.75 – 5.25VDC
Device Quiescent Current Consumption 20mA (no encoder attached)
Encoder Input Low Voltage <0.8V
Encoder Input High Voltage >3.6V
Operating Temperature 0-70° C
Device Active Current Consumption 100mA max


This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.