Home > Robot Parts > Robot Sensors > Environmental Sensors >
Phidgets Humidity & Temperature Sensor
Item #: S-60-P1125
Availability: In Stock
Price:$48.70
Quantity Count | Price Each |
| 5-9 | $47.25 |
| 10-19 | $46.30 |
| 20-39 | $45.30 |
| 40+ | $43.85 |
Product Specifications
Humidity Sensor
Current Consumption: 3.6mA
-Output Impedance : 1K ohms
-Accuracy: 3% RH
-Bandwidth / Reaction Time for humidity
-Minimum / Maximum Voltage
-Range of Operation
-Operating temperature range
Temperature Sensor
-Current Consumption:300uA
-Output Impedance: 1K ohms
-Accuracy: 1ºC
-Minimum/Maximum Voltage
-Range of Operation: -50ºC to +150ºC
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Product Manual
This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the
PhidgetTextLCD.