Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Lighting and Displays >

Phidget LED64 w/ Power Supply

Item #: LD-100-P1030
Availability: Back Order
  Price: $119.00

Quantity



The PhidgetLED-64 should be back in stock by Christmas.

The PhidgetLED 64 allows you to independently control 64 Light Emitting Diodes. Each LED can be turned on and off, and its brightness controlled.

Most standard LEDs with colors such as red, amber, orange, yellow, and green have forward voltages below 3.0 Volts, and can be used with the PhidgetLED by simply soldering them to a connector-wire and inserting the wire into any PhidgetLED board connector.

  • Output Update Rate: 30 updates/second
  • Output Anode Voltage: 3.3VDC
  • Output Current (max): 30mA
  • LED Forward Voltage (max): 3.0VDC

The PhidgetLED 64 operates as a 2 x 32 multiplexer with 2 anodes and 32 cathodes.

Comes packaged with a 180cm USB cable, 16 Double Ended cables (cut these in half and solder cut end to LED), and a Getting Started Manual.

You can purchase our 6V Power Supply by following this link.
You'll find extra LED cables via this link.

For more information see:
Product Manual
API Manuals

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop