Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Sensors > Environmental Sensors >

Phidget Magnetic Sensor

Item #: S-60-P1108
Availability: In Stock
  Price: $8.55

Quantity

  Quantity Count  

  Price Each  

10$8.12
26$7.95
51$7.70
101$7.35



Linear Hall Effect Sensor. This ratiometric Hall-effect sensor provides a voltage output that is proportional to the applied magnetic field. Includes 60cm sensor cable.

Board Dimensions: 3.0 x 3.0 cm
Mounting Holes: 2.3 x 2.3 cm"

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download this sensor's spec sheet.



SSL
robot
robotics shop robots robotics company robot shop