Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Arduino Switches & Physical Input >

Phidgets Mini Joy Stick

Item #: S-70-40-P1113
Availability: In Stock

Price:$14.65

Quantity

  Quantity Count  

  Price Each  

5-9$14.20
10-19$13.90
20-39$13.60
40+$13.15



Mini Joy Stick Sensor

Two axis joystick with 10k potentiometers and a momentary switch. Comes with (2) 24-inch sensor cables.

This miniature joystick has two axes and a push button.  Pressing down on the Joystick pin will make a mometary contact which can be connected to a digital input through the terminal blocks.

NOTE: This joystick auto-centers itself. When you let go of it the joystick will snap back to it's center position.

Board Dimensions: 5.1 x 3.0 cm
Mounting Holes: 3.0 x 2.3 cm

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Mini Joy Stick Manual

Download the Joystick Data Sheet




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.