Mini Joy Stick Sensor
Two axis joystick with 10k potentiometers and a momentary switch. Comes with (2) 24-inch sensor cables.
This miniature joystick has two axes and a push button. Pressing down on the Joystick pin will make a mometary contact
which can be connected to a digital input through the terminal blocks.
NOTE: This joystick auto-centers itself. When you
let go of it the joystick will snap back to it's center position.
Board Dimensions: 5.1 x 3.0 cm
Mounting Holes: 3.0 x 2.3 cm
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Download the Phidget Mini Joy Stick Manual
Download the
Joystick Data Sheet