Item #: PH-1113
Availability: In Stock
Price: $15.00




     Price Each 


    Mini Joy Stick Sensor

    Two axis joystick with 10k potentiometers and a momentary switch. Comes with (2) 24-inch sensor cables.

    This miniature joystick has two axes and a push button.  Pressing down on the Joystick pin will make a mometary contact which can be connected to a digital input through the terminal blocks.

    NOTE: This joystick auto-centers itself. When you let go of it the joystick will snap back to it's center position.

    Board Dimensions: 5.1 x 3.0 cm
    Mounting Holes: 3.0 x 2.3 cm

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets

    This product is made to connect to the Phidgets 8/8/8 Interface Kit!
    The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
      * To learn more about the Phidgets 8/8/8, follow this link.
    * To see the analog connector pin-out, follow this link.

    Download the Phidget Mini Joy Stick Manual

    Download the Joystick Data Sheet