|
Retail: $49.95
Price:$19.99
|
Retail: $989.86
Price:$299.95
|
Retail: $59.00
Price:$39.95
|
Retail: $533.65
Price:$409.95
|
|
Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Motion Sensors >
Phidgets Motion Sensor
Item #: S-30-P1111
Availability: In Stock
Price:$46.35
Quantity Count | Price Each | | 5-9 | $44.50 | | 10-24 | $43.15 | | 25-99 | $41.75 | | 100+ | $40.35 |
This sensor is intended to be used with a
Phidget Interface Kit 8/8/8 (Analog
input).
This sensor detects changes in
infrared radiation which occur when there is movement by a person (or object)
which is different in temperature from the surroundings. As this sensor detects
temperature differences, it is well suited to detecting the motion of people by
their body temperature. The sensor is also characterized by a narrow sensing
area.
This kit includes (1) Phidget Motion Sensor and (1) 24-inch sensor
cable.
| Sensor |
Panasonic AMN23111 |
| Type |
Passive infrared |
| Board Dimensions |
1.22" x 1.22" (3.1cm x 3.1cm) |
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
|