Home > Arduino & Seeeduino > Arduino Sensors > Arduino Switches & Physical Input >
Phidgets Multi-turn Rotation Sensor
Item #: S-70-10-P1116
Availability: In Stock
Price:$28.25
Quantity Count | Price Each |
| 5-9 | $27.40 |
| 10-19 | $26.85 |
| 20-39 | $26.30 |
| 40+ | $25.45 |
Multi-turn Rotation Sensor
Multi-Turn Rotation sensor with 3600 degrees of rotation (10 full rotations). At fully clockwise the
output is 5V and at fully counter clockwise the output is 0.
Sensor
Type: Resistive 3-Pin
Board Dimensions: 3.1 x 3.7 cm
Mounting Holes: 2.3 x 3.0 cm
Maximum resistance of potentiometer: 200 kOhm.
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Download the Phidget Analog Sensor Guide