Home > Robot Parts > Robot Sensors > Environmental Sensors >
Phidgets Precision Light Sensor
Item #: S-60-P1127
Availability: In Stock
Price:$10.75
Quantity Count | Price Each |
| 5-9 | $10.40 |
| 10-19 | $10.20 |
| 20-39 | $10.00 |
| 40+ | $9.65 |
Product Specifications
Device Current Consumption: 2 mA
Output Impedance: 1K ohms
Bandwidth / Reaction Time: 50 Hz
Minimum / Maximum Voltage: 3.3VDC to 5.0VDC
Minimum Light Level: 1 lux
Maximum Light Level @ 5V pwr supply: 1000 lux
Error / Accuracy (Typical): 5%
Maximum Light Level @ 3.3V pwr supply: 660 lux
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Product Manual
This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the
PhidgetTextLCD.