Home > Robot Parts > Robot Sensors > Environmental Sensors >
Phidget Precision Temperature Sensor
Item #: S-60-P1124
Availability: In Stock
Price:$14.65
Quantity Count | Price Each |
| 5-9 | $14.20 |
| 10-19 | $13.90 |
| 20-39 | $13.60 |
| 40+ | $13.15 |
Temperature sensor with a range of -30°C to +80°C with a typical error of ±0.75°C in the 0°C
to 80°C range.
Note: The temperature sensor component is rated at -50°C to +150°C, but the other
components on the board, the connector and the cable are rated at -30°C to +80°C.
A 24" sensor cable is included.
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
Product Manual
This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the
PhidgetTextLCD.