Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Voltage and Current Sensors >

Phidgets Precision Voltage Sensor

Item #: S-50-P1135
Availability: Back Order

Price:$18.55

Quantity

  Quantity Count  

  Price Each  

5-9$18.00
10-19$17.60
20-39$17.25
40+$16.70



The Voltage Sensor measures the differential voltage between the input terminals and outputs the difference proportionally. The maximum differential voltage that can be measured accurately is ±30V.

Resources

 

Product Specifications


Characteristic Value
Current Consumption 3.6mA
Input Impedance 1MegaOhm
Recommended Max Difference between Vin+ and Vin- 30V
Absolute Maximum difference between Vin+ and Vin- 35V
Input CMR 40V
Output Range 0 to 5V
Min/Max error ±2%
Typical Error ±0.7%
Maximum Offset ±100mV


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.