Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Arduino Switches & Physical Input >

Phidgets Rotation Sensor

Item #: S-70-10-P1109
Availability: In Stock

Price:$6.89

Quantity

  Quantity Count  

  Price Each  

5-9$6.65
10-19$6.50
20-39$6.35
40+$6.15



Rotation sensor, 24 Inch cable included.

This sensor rotates 300 Degrees.  The output voltage increases as the potentiometer is turned counterclockwise.

Board Dimensions: 3.3 x 3.0 cm
Mounting Holes: 2.5 x 2.3 cm

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.