Price: $6.89

    Quantity:

    Quantity

    5-910-1920-3940+

     Price Each 

    $6.65$6.50$6.35$6.15

    Rotation sensor, 24 Inch cable included.

    This sensor rotates 300 Degrees.  The output voltage increases as the potentiometer is turned counterclockwise.

    Board Dimensions: 3.3 x 3.0 cm
    Mounting Holes: 2.5 x 2.3 cm

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets

    This product is made to connect to the Phidgets 8/8/8 Interface Kit!
    The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
      * To learn more about the Phidgets 8/8/8, follow this link.
    * To see the analog connector pin-out, follow this link.

    Download the Phidget Analog Sensor Guide

    Also Purchased Items: