Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $40.00
Sale: $36.00
You Save: $4.00 (10.0%)
  • Black Friday / Cyber Monday Sale - All Items 10%


The PhidgetServo 1-Motor is a USB based controller that can control a Remote Control (RC) servo motor. The motor output is powered directly from the USB port.

The PhidgetServo has a step accuracy of 0.1 degrees, but the actual positional accuracy of the servo motor is dependant on the physical characteristics of the specific servo used.

If you need a servo with this controller, buy the kit instead and save some money.

Comes packaged with a 6-foot USB Cable, and a Getting Started Manual.

For more information see:
Product Manual
API Manuals

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community wants to hear from you!
(I/O Boards & Controllers sub-forum direct link)

Also Purchased Items: