Product Description
The 1133 measures sound across a very wide range, with a frequency range of 100Hz to 8kHz and pressure level from 50dB to 100dB.
Product Specifications
| Characteristic |
Value |
| Current Consumption |
8.5 mA |
| Resolution |
30mV/db |
| Input Sound Range |
50db to 100db |
| Error (@ 1000Hz) |
±3db |
| Input Frequency Range |
100Hz to 8kHz |