Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Robot Garage Sale
Grab Bag of 249 30mm Button
Retail: $261.45
Price: $149.40

VEX Programming Kit with easyC Software 2762152
Retail: $99.99
Price: $88.95

Transaction Processing
Home > Robot Parts > I/O Boards and Robot Controllers > Data I/O, Relay, and Switching Boards >

Phidgets SSR Relay

Item #: C-200-P3052
Availability: In Stock

Price: $19.00

Quantity

  Quantity Count  

  Price Each  

10$18.05
26$17.67
51$17.10
101$16.34



The Solid State Relay is used to switch up to 2.5 Amps at up to 40 Volts DC, or 28 Volts AC. The relay board is controlled by a digital output on the PhidgetInterfaceKit 8/8/8, the PhidgetTextLCD 8/8/8, or the PhidgetRFID v2.0 and greater.

Product Manual

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop