Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Stepper Motors > Robot Stepper Motor Controllers >

Phidgets Bipolar Stepper 1-motor

Item #: M-200-P1063
Availability: In Stock

Price:$77.95

Quantity

  Quantity Count  

  Price Each  

5-9$75.60
10-19$74.05
20-39$72.50
40+$70.15



The 1063 – PhidgetStepper Bipolar 1-motor allows you to control the position, velocity, and acceleration of one bipolar stepper motor.

The 1063 can be used in applications that require very precise positioning; This is also the product you want to use to control larger industrial steppers or for applications that need a lot of torque.

Product Specifications

* Position Resolution: 1/16th step (40-bit signed)
* Maximum Position Limit: 239 - 1 1/16th steps (40-bit signed)
* Minimum Position Limit: -(239 -1) 1/16th steps
* Velocity Resolution: 8 1/16th steps/second (12-bit)
* Velocity Limit: 32,768 1/16th steps/second
* Acceleration Resolution: 4000 1/16th steps/second2 (8-bit)
* Acceleration Minimum: 4000 1/16th steps/second2
* Acceleration Limit: 1,020,000 1/16th steps/second2
* Digital Input Update Rate: ~125 samples/second
* Minimum Power Supply Voltage: 9V
* Maximum Power Supply Voltage: 30V
* Max Current Per Coil: 2.5A
* USB-Power Current Specification: 100mA

Comes packaged with a 180cm USB Cable, a mounting hardware kit, and a sheet of labels.

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.