Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Environmental Sensors >

Phidget Temperature Sensor IR

Item #: S-40-P1045
Availability: In Stock

Price:$87.30

Quantity

  Quantity Count  

  Price Each  

5-9$83.85
10-24$81.20
25-49$78.60
50+$74.25



Product Features

  • Infra Red thermometer for non contact temperature measurements
  • Thermometer is Factory calibrated
  • Temperature range of -70 to 380°C
  • Connects directly to a computer's USB Port

Product Description

The 1045 is an intelligent non-contact temperature sensor with a 10° field of view and a USB interface for easy connection to your computer. It measures the temperature of objects placed within its cone of detection.

The 1045 outputs a continuous data flow every 32ms with an active alarm running in the background.; the temperature output data ranges from -70°C to 380°C.

Some Applications

  • Sensing and measuring surface temperatures without surface contact
  • Alarming alert for over temperature conditions
  • Temperature sensing element for residential, commercial and industrial building air conditioning
  • Human or animal presence detection
  • Movement detection
  • Body temperature measurement

Comes packaged with:

  • A Mini-USB Cable 180cm
  • A Hardware mounting kit (4 nuts and bolts, 4 plastic spacers)

Resources

Product Specifications


Characteristic Value
Field of View 10°
Ambient (Board) Temperature
    Range -40 to +125°C
    Resolution 0.02°C
Object Temperature
    Range -70 to +380°C
    Resolution 0.02°C
Accuracy ±0.5°C at room temperature
Assumed Object Emissivity 1.0
Current Consumption 27mA
USB Voltage 4.75 - 5.25VDC
Temperature update speed 32ms
 
Operating Temperature 0 - 70°C


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.