Home > Robot Parts > Robot Sensors > Environmental Sensors >
Phidgets Thermocouple Adapter
Item #: S-40-P3106
Availability: In Stock
Price:$7.75
Product Description
The thermocouple adapter lets you connect an Omega K-type Thermocouple with Miniature Male Connector to the:
Note: On the 1051, connect the white adapter wire to (-) terminal block and the Red wire to the + terminal block. On the 1048, connect the white wire to G and the red wire to input terminal block (numbered 0 to 3).
Product Specifications
| Characteristic |
Value |
| Wire Length |
10 cm |
| Wire Size |
28 AWG (0.3mm) |
| Connection to Phidget |
6mm stripped wire for insertion in terminal block |
| Connection to Omega Thermocouple |
Miniature Female Connector |
| Insulation |
Teflon |