Item #: PH-3106
Availability: Back Order
Price: $7.50

    Quantity:

    Product Features

    Product Description

    The thermocouple adapter lets you connect an Omega K-type Thermocouple with Miniature Male Connector to the:

    Servos

    Note: On the 1051, connect the white adapter wire to (-) terminal block and the Red wire to the + terminal block. On the 1048, connect the white wire to G and the red wire to input terminal block (numbered 0 to 3).

    Product Specifications


    Characteristic Value
    Wire Length 10 cm
    Wire Size 28 AWG (0.3mm)
    Connection to Phidget 6mm stripped wire for insertion in terminal block
    Connection to Omega Thermocouple Miniature Female Connector
    Insulation Teflon