Item #: PH-1051
Availability: In Stock
Price: $60.00


    This is a great USB interface to a K-type thermocouple. K-type thermocouples can be used to measure -200 to +1200 degrees Celsius (-328 to 2192 degrees Fahrenheit).  The thermocouple probe is not included. Adaptors are available here

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets

    Product Manual