Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > Touch Sensors >

Phidgets Touch Sensor

Item #: P-1129
Availability: In Stock

Price:$10.70

Quantity



Phidget Touch Sensor

The 1129 is a capacitive touch sensor and can detect a touch through plastic, glass, or paper. We recommend a material thickness of up to 1/2”.

The sensor can work as a close proximity sensor, sensing objects at a distance of up to 1/2” from the board in all directions without direct contact.

On the bottom side of the Touch Sensor there is a small exposed metallic pad. A soldered connection can be made to the pad to increase the size and dimensions of the touchable area, such as attaching the sensor to a metallic object or some wire.

This sensor is designed to be 3.3V compatible and can interface with other products as an alternative. For example, the Java based Sentilla Perk includes side ports that are compatible with 3.3V Phidget sensors without any modifications.

Features
  • Capacitive touch sensor that can detect a touch through plastic, glass, or paper.
  • We recommend a material thickness of up to 1/2”.
  • The sensor can be attached to metallic objects to allow for a larger touch pad.
  • The sensor is Ratiometric.
  • Comes with 3 pin cable

Documentation

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.