Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Controllers & Computers > Data I/O, Relay, and Phidgets I/O Boards > Phidget Relay & Switching Control Boards >

Phidgets USB Isolator

Item #: S-60-P3060
Availability: In Stock

Price:$60.00

Quantity



Product Features

  • Protects your PC from overvoltage
  • Increases system stability
  • Protects from overvoltages up to 1kV
  • USB speed selectable
Product Description

The USB Isolator is designed to protect your PC from harmful voltage that can flow from devices attached to your PC through the USB cable. The isolator is inserted between the Phidgets board and your PC.

The USB Isolator can also be used to eliminate problems caused by ground “voltage” differences between USB Host and USB devices. The USB Isolator can be very useful for stabilizing systems. Have a look at the technical information section of the Product Manual.



Product Specifications

USB Input Voltage 4.5 to 5.35VDC
USB Output Voltage 5VDC
Isolation Voltage 1kV
Maximum USB Current available 350mA
Current Consumption 29mA
Voltage Regulator Efficiency 73%


Resources



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.