Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Robot Garage Sale
Hitec Remocon IR Remote
Retail: $49.95
Price: $27.95

BASIC Stamp 2 Module LF
Retail: $49.00
Price: $39.95

VEX Omni Wheel 2762165
Retail: $19.99
Price: $17.95

Transaction Processing
Home > Robot Parts > Sensors > Environmental Sensors >

Phidgets Vibration Sensor

Item #: S-60-P1104
Availability: In Stock

Price: $11.00

Quantity

  Quantity Count  

  Price Each  

10$10.45
26$10.23
51$9.90
101$9.46



Piezoelectric Vibration sensor. This sensor buffers a piezoelectric transducer. As the transducer is displaced from the mechanical neutral axis, bending creates strain within the piezoelectric element and generates voltages.

Comes with a 60cm sensor cable.

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide



SSL
robot
robotics shop robots robotics company robot shop