|
Retail: $49.95
Price:$19.99
|
Retail: $989.86
Price:$299.95
|
Retail: $59.00
Price:$39.95
|
Retail: $533.65
Price:$409.95
|
|
Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > Force Sensing Resistors (FSR) >
Phidgets Voltage Divider
Item #: S-50-P1121
Availability: In Stock
Price:$6.85
Quantity Count | Price Each | | 5-9 | $6.65 | | 10-19 | $6.50 | | 20-39 | $6.35 | | 40+ | $6.15 |
The Voltage Divider eliminates the need
to connect a resistor to an analog input
by putting a high precision potentiometer
on the board to allow the adjustment of
the 'fixed' resistor. The interface to the
variable resistance sensor is a convenient
terminal block. Perfect for force sensing
resistors (FSR's), thermisters, photoresistors,
and any other variable resistance sensors.
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
|
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|
|