Price: $7.00




     Price Each 

    The Voltage Divider eliminates the need to connect a resistor to an analog input by putting a high precision potentiometer on the board to allow the adjustment of the 'fixed' resistor. The interface to the variable resistance sensor is a convenient terminal block. Perfect for force sensing resistors (FSR's), thermisters, photoresistors, and any other variable resistance sensors.

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets

    This product is made to connect to the Phidgets 8/8/8 Interface Kit!
    The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
      * To learn more about the Phidgets 8/8/8, follow this link.
    * To see the analog connector pin-out, follow this link.

    Also Purchased Items: