|
|
Home > Robot Parts > Controllers & Computers > Robot Computers and SBCs >
Roboard RB-110 Single Board Robot Computer
|
Price:
|
$269.99
|
|
Availibility:
|
Back Order
|
|
Item #:
|
C-900-Roboard-110
|
|
|
|
|
This item is currently out of stock. Your order will be shipped when all items in your order are in stock. Read about product status here
|
| The Roboard RB-110 is a new breed of robotics controller: a fusion of a traditional microcontroller and a full function computer. Think of it as an OS capable microcontroller on steroids, boasting a 32bit x86 CPU running at 1000MHz and 256MB DRAM. The RB-110 is a variant of the original RB-100 model, it sacrifices some PWM channels and the onboard sound capabilities in return for a high-speed serial port for easier communication with newer serial robot servos such as the Robotis Dynamixels. The ability to load an operating system of your choice and have direct access to I/O, Comm ports, USB, and networking opens this controller up to a wide range of robotics based applications. Mini-PCI Video Card & Cable Sets are not included. You also need to supply is a 1-2gb Micro-SD card to load an OS onto, 6-24v, and a robot! |
|
|
- Powerful Computer dedicated to robotics applications.
- High-speed serial ports supported (Integrated FTDI-FT2232HL).
- Based on the Vortex86DX, a 32bit x86 CPU running at 1000MHz with 256MB DRAM
- Compatible with Windows, Linux and DOS
- Open Source C++ Library for Roboard's unique I/O functions (sensors, actuators, etc.)
- A perfect solution for Microsoft Robotics Studio development.
- Only 2 watts of power consumption!
- Tiny size measuring in at only 96 x 56 mm
|  |
|
|
|
RoBoard has a ton of integrated I/O for interfacing servos, DC motor controllers, and sensors. Also, it has built-in PWM on up to 24 GPIO Channels, RS-232 serial, TTL serial, RS-485, 3x USB v2.0, A/D converter, SPI/I2C bus, Audio out & Mic in, 10/100M LAN and Mini PCI socket.
Furthermore the DC input range of RoBoard is from 6V to 24V, so most onboard batteries are more than capable of powering it directly.
Please note, the Roboard is an advanced robotics controller and is recommended for users with experience in PC based robotics and programming.
|
|
|
| |
|
RoBoard RB-110 Specification
Model |
RB-110 |
Processor |
DM&P Vortex86DX |
BIOS |
AMI BIOS |
Memory |
256MB DDR 2 onboard |
| Hi-Speed UART |
FTDI FT2232HL Hi-Speed UART |
ADCs |
Analog Devices AD-7918 10-bit |
I /O Interface |
-
Micro SD slot x1
**support class 2,4,6 SDHC with any capacity
-
USB port x 1 (USB 2.0 version)
|
Connectors |
-
2.54 mm 3-pin box header for PWM x 16
-
2.54 mm 10-pin box header for RS-232 x1
-
2.54 mm 10 pin box header for High speed (COM 6) x 1
-
2.0 mm 4 pin header for High speed (COM 5) x 1
-
2.0 mm 4-pin header for RS-485 x 1
-
2.0 mm 4-pin header for TTL serial x 2
-
1.25mm 6-pin wafer for I2C x1
-
2.54 mm 16-pin header for A/D x1
-
2.54 mm 10-pin box header for USB x1
-
1.25 mm 4-pin wafer for LAN x 1
-
1.25mm 6-pin wafer for JTAG x1
-
0.8mm 124-Pin Mini PCI Card connector
-
3.96 mm 2 pin for Power x 2
|
Power Consumption |
+5V @ 400mA |
Power Input |
DC-in 6V to 24V |
Dimension |
96 x 56 mm |
Weight |
40g |
| Resolution |
PWM : 20ns
Serial : 115200bps - 750Kbps (COM 1, 2, 3,and 4)
Hi-Speed Serial : up to 12Mbps (COM 5 & COM 6)
I2C : 1Kbps ~ 3.3Mbps
|
Compatible O/S |
DOS, Windows 98/ME, WIndows XP
Windows Embedded CE 6.0
Windows XP Embedded, Windows Embedded Stardand
Linux distribution kernel 2.4.x, 2.6.x |
|
| |
|
| |
|