Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC Motor Controllers > PWM & Advanced Signal Driven DC Motor Controllers >

Sabertooth dual 12A motor driver for R/C

Item #: C-100-DC-2x12RC
Availability: Back Order

Price:$64.99

Quantity



Product Description

Sabertooth 2X12 R/C is our dual motor driver specifically optimized for use in radio controlled vehicles. It is suitable for medium powered robots, cars and boats. 

Out of the box, it can supply two DC brushed motors with up to 12A each. Peak currents of 25A are achievable for a few seconds. Overcurrent and thermal protection means you'll never have to worry about killing the driver with accidental stalls or by hooking up too big a motor. 

This special R/C edition of our motor driver comes with an invert channel and options for exponential control, autocalibration and built-in mixing. The operating mode is set with the onboard DIP switches so there are no jumpers to lose.

Sabertooth is the first synchronous regenerative motor driver in its class. The regenerative topology means that your batteries get recharged whenever you command your robot to slow down or reverse. Sabertooth also allows you to make very fast stops and reverses - giving your vehicle a quick and nimble edge.

Sabertooth has a built in 5V BEC that can provide power to a microcontroller or R/C receiver. The lithium cutoff mode allows Sabertooth to operate safely with lithium ion and lithium polymer battery packs - the highest energy density batteries available.

Sabertooth's transistors are switched at ultrasonic speeds (32kHz) for silent operation. 

Product Specs

Model: Sabertooth 2X12 R/C
Specifications: Up to 24V in: 12A continuous, 25A peak per channel.
24V in: 10A continuous, 12A continuous with additional heatsinking/airflow, 25A peak per channel.

Synchronous regenerative drive
Ultra-sonic switching frequency
Thermal and overcurrent protection
Lithium protection mode

 
Applications: Combat robots up to 30lb
Differential drive robots
Radio controlled tanks, cars and boats
Documentation NOTE The following documentation is for the 2x10, we are working on getting documentation for the 2x12: User's guide.doc(714kb)
User's guide.pdf (189kb)
DIP switch settings.jpg (off-site link)
Example R/C vehicle wiring diagram.jpg (off-site link)
Motor driver efficiency comparison (off-site link)
Sample RPM versus throttle graph (off-site link)


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.