Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Shields >

SD Card Shield

Item #: SS-INT106D1P
Availability: In Stock

Price:$14.95

Quantity



The SD Card Shield v3.0 is a Break out board for standard SD card. With flash memory being so cheap these days it is the time to add mass storage for data logging to your project! Arduino boards have limited storage, but with this shield you can data log from now until the end of time. Future explorers will find your data and you will be famous.

Features
  • Arduino/Seeeduino compatible
  • Grove compatible(with Twig connectors for Uart Serial Port and I2C brought from the mainboard)
  • SD Card and Micro SD Card are both supported
  • Supports standard SD cards up to 2Gb
*NOTE - SDHC cards are not supported. SDHC's are 4Gb+ SD cards that can be formatted with the FAT32 filesystem.

Product DOCUMENTATION / WIKI Page.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.