GROVE is an open modular toolset, designed to minimize the difficulty of fundamental electronic engineering. It is formed by functional modules Grove and interface board STEM. Each Grove has unified 4pin interface and standardized jigsaw shape for easy combination. They can work with major existing development platform (like Arduino and compatible boards, beagle board, Xbee, and etc) via STEMs.
Pack list
- Grove Twin Buttons X1
- Grove Twin LEDs X1
- Grove Tilt X1
- Grove Buzzer X1
- Grove Rotary Angle Sensor X1
- Grove Temperature Sensor (Analog) X1
- Grove Smart Relay X1
- Grove Protoshield X1
- Stem Base Shield X1
- LCD1602 Baseshield + LCD X1
- GROVE Cable X10
Please visit our wiki page for more info about this product. It will be appreciated if? you can help us improve the documents, add more demo code or tutorials.