Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Communication > Signal Converters >

USB to Serial (RS-232) Adapter

Item #: C-200-ADPT-28031
Availability: In Stock

Price:$17.95

Quantity



Parallax has designed a USB to Serial (RS-232) adapter that is compact and economical to provide a Virtual Com Port for all of our products that have a DB9 (9-pin) serial connector. Cable included.

Updated FTDI USB drivers for Windows are included in the latest versions of the BASIC Stamp Editor, Propeller Tool, and SX-Key IDE software packages. You may also download the Windows drivers separately from our site, or drivers for other operating systems directly from FTDI (see the Downloads section below).

Features:

  • USB Version 1.1 and 2.0 compatible
  • Connects to your computer with a USB A to Mini-B cable (included)
  • DB9 male socket to connect to your board's serial programming and debugging port
  • FTDI Drivers for most Windows PC operating systems are included with Parallax programming environment software
  • Drivers for different operating systems are available from FTDI chip (see Downloads below)

Easy to Use:

  • Install one of these Parallax programming environments (BASIC Stamp Editor, Propeller Tool, SX-Key IDE).
  • Or, download the USB drivers separately from the links below
  • Connect the USB to Serial Adapter to your PC with a USB A to Mini B cable
  • A message from your system tray will say your hardware is installed and ready to use (Windows)
  • Connect the adapter to your device's DB9 connector

Key Specifications:

  • Power requirements: Regulated 5 V from USB port or powered hub.
  • Communication: Full speed USB, full duplex serial from 300 baud to 3 Mbaud.
  • Dimensions: 1.7 x 1.2 x 0.5 in (51 x 16 x 12 mm)
  • Operating temp range: +32 to +158 °F (0 to +70 °C)

Driver Downloads



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.