Trossen Robotics will be closed Thursday and Friday in observance of the Thanksgiving Holiday. We will resume normal operating hours on Monday 11/27.
Price: $6.95

    Quantity:

    This Panel Mount Dual Power Cable is great for adding a external jack to any Arduino enclosure like the Project Box For Arduino. This cable splits from the single female DC jack (2.1*5.5mm) into a male DC jack (also 2.1*5.5) as well as two .1"/2.54mm pitch female jumper cables. The male DC jack will plug into most Arduino boards, leaving the extra power cables available for motors, relays, and more!

    • Cable Length: 150mm
    • DC Jacks :2.1mm*5.5mm
    • Panel mount diameter: 11.6mm/.45" - works with a 1/2" drill bit