Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $6.95
Sale: $6.26
You Save: $0.69 (9.9%)
  • Black Friday / Cyber Monday Sale - All Items 10%


This Panel Mount Dual Power Cable is great for adding a external jack to any Arduino enclosure like the Project Box For Arduino. This cable splits from the single female DC jack (2.1*5.5mm) into a male DC jack (also 2.1*5.5) as well as two .1"/2.54mm pitch female jumper cables. The male DC jack will plug into most Arduino boards, leaving the extra power cables available for motors, relays, and more!

  • Cable Length: 150mm
  • DC Jacks :2.1mm*5.5mm
  • Panel mount diameter: 11.6mm/.45" - works with a 1/2" drill bit