Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > I/O Boards & Robot Controllers > BASIC Stamp >

Board of Education BASIC Stamp Kit

Item #: C-300-BOEKT
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $124.50

Quantity


Information

This kit gives you everything you need to get rolling with the ever popular Parallax BOE.

Kit includes:
Board of Education Development Board (USB)
BASIC Stamp 2 Module
USB A to Mini B Cable (6ft)
6V Power Supply

The BOE was originally designed in coordination with Parallax's educational customers to teach microcontroller programming and this remains today as the most popular application. The majority of the Stamps in Class student guides (i.e. Robotics with the Boe-Bot) requires a BASIC Stamp 2 module with a Board of Education carrier board. Even if you aren’t using the SIC curriculum, the ease of use and expandability make the BOE an ideal project board for any BASIC Stamp 2 microcontroller experimentation.

One of the more recent and most convenient additions to the BOE is a power switch located in the middle/bottom portion of the board. The handy power switch on the BOE allows you to keep the power jack connected while selecting 3 options which include:

(0) Position = OFF
(1) Position = Power to everything except the servo connectors
(2) Position = Power to everything

Another new feature is the placement of a jumper near the servo connectors. This jumper will select either Vdd (5 V) or Vin (unregulated input voltage) to power the servos.

Main Features of BOE-USB:

  • Mechanically interlocked power supply to prevent dual connection of wall-pack and 9-volt battery
  • P0 - P15 I/O pins, Vdd and Vss connections brought adjacent to 5.1 x 3.5 cm (2" x 1 3/8") breadboard area
  • Female 10-pin dual row connector for optional AppMods (more breadboard space)
  • Traces on top of the board show connections between BS2-IC and breadboard connections

Note: Correct driver installation is handled through a live Internet connection when using Win XP.

Downloads:
BOE-USB Manual v1.4 (.pdf)
Board of Education USB Rev B. Schematic (.pdf)

Resources:
FTDI USB VCP Drivers (external link)








Request Time: 1.234375 - SID/ASID: 1022628 | mdcqq4und4wh3gredhcz3emf - SERVER: WEB1