Home > Robot Parts > Communication > Wireless Communication > Bluetooth >
Parallax EmbeddedBlue Transceiver AppMod
Item #: C-200-30068
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $79.95
Quantity Count | Price Each |
| 10 | $75.95 |
| 26 | $74.35 |
| 51 | $71.96 |
| 101 | $68.76 |
The EmbeddedBlue Transceiver AppMod provides standard Bluetooth connectivity for Parallax microcontroller
applications without the need for detailed Bluetooth knowledge. Engineers, educators, hobbyists, and OEMs can
take advantage of advanced wireless connectivity with this easy to use module. It is designed and manufactured
by A7 Engineering based on specifications provided by Parallax, the exclusive distributor of the EmbeddedBlue
Application Module.
The communication potential with Bluetooth is rather amazing when compared to proprietary RF, especially
with the proliferation of Bluetooth enabled hardware devices. The documentation includes a detailed overview
and sample source code for EmbeddedBlue projects with the BASIC Stamp 2 Series, including interfacing to
standard Bluetooth devices.
Technical Specifications include:
* Frequency: 2.4 GHz FHSS (Frequency Hopping Spread Spectrum)
* Transmit Power: 4dBm (max) class 2 operation
* Open field range: 300 feet
* Bluetooth: Compliant with the v1.1 standard
* Receiver Sensitivity at 0.1% BER: -85dBm
Key Features:
* Easy integration with the BASIC Stamp 2 Series for point-to-point communication
* Seamless connectivity with standard Bluetooth devices
* Perfect for wireless cable replacement
* Optional Pass-Key
* Compatible with version 1.2 Blue Tooth
* Encryption 56bit and 128bit
The maximum transmission power of the EmbeddedBlue module is 4 dBm which corresponds to 2.5mW.
The actual power will vary from about 0.5mW up to 2.5mW depending on distance and interference. The
EmbeddedBlue module reduces its transmission power to the minimum level that will keep a strong solid signal.
This allows the module to conserve power when located in close proximity to the other radio. The functions for
converting between transmission power expressed in dBm and mW:
dBm = log10 (mW)*10
mW =10^(dBm/10)