Home > Robot Kits > Track and Wheel Bots > Parallax SumoBots >
SumoBot Robot Competition Kit
Item #:
RK-WB-27402
Availability: In Stock
Price: $239.99
Build and program two high-quality SumoBotĀ® Robots designed to wrestle in the mini-sumo competition
ring, included in the kit! The electronics consists of a surface-mounted BASIC StampĀ® 2 module and an
array of infrared sensors to detect your opponent and the edge of the Sumo Ring. Additional components
include piezospeakers, resistors, pushbuttons and LEDs to build custom breadboard circuits for program mode
selection and sensor state feedback. The hardware package includes black anodized aluminum chassis and scoops,
servo motors, wheels, 4AA power packs (batteries not included) mounting standoffs, and screws for two complete
SumoBot robots.
This kit comes with two printed texts. The SumoBot Manual has assembly instructions and test programs that take
you from basic moves to one-on-one combat. Once you have your SumoBot robots up and running, give them a
competitive edge and expand your skills by following the step-by-step activities in Applied Robotics with the
SumoBot - an advanced text in our Stamps in Class series. Activities include friction analysis, self-calibrating sensors,
memory optimization with multipurpose variables and a sensor flags register, and state-machine diagrams for
sensor-based navigation. EEPROM data logging lets you record your robot's sensor and program states during a match,
then display them afterward in the BASIC Stamp Editor's Debug Terminal - an excellent way to troubleshoot and analyze
the performance of your program strategies.
Hold your wrestling matches on the durable 36 x 36 in. SumoBot Robot Competition Ring Poster, designed to use
with the instructions and programs included in Applied Robotics with the SumoBot.
The SumoBot Robot Competition Kit includes:
* Two SumoBot robots to assemble, including a development board with surface-mounted BASIC Stamp 2
* Infrared sensors, LEDs, piezospeakers, resistors, and pushbuttons
* SumoBot Manual with assembly and testing instructions
* Applied Robotics with the SumoBot Stamps in Class text
* Serial programming cable
* Parallax CD
* SumoBot Robot Competition Ring poster
* Screwdriver
8 AA batteries required, not included. Programming SumoBot robots requires a PC running Windows 98/2000/XP
with an available serial port or a USB port with a USB-to-serial adapter.