Item #: RF-6ED1AKU
Availability: Back Order
Price: $159.95


    The pcProx USB RFID Reader has little brother, the pcProx USB Dongle Reader! This diminutive reader is compatible with all EM4102 (125 kHz)RFID tags. Out of the box, this reader will read RFID tags and translate them into keystrokes, just as if they had been typed by a computer. The powerful yet intuitive configuration software can be used to configure the reader’s output with various formatting options.In most common uses, the reader emulates a keyboard and keystrokes the card’s ID and/or site code to the cursor’s location on the screen. The reader can be configured to add keystrokes before or after the card’s data to faciliate different functions and compatiblity.

    Using the pcProx reader, you can create a variety of secure log-on scenarios. You can use single-factor authentication, where the RFID card provides the entire password, or deply two-factor authetication, where the RFID card is paired with a second authetication form like PIN number, password, etc.
    • RFID Compatiblity: EM4102 (125 kHz)RFID tags
    • OS Compatiblity: Compatible with Windows CE/98/2000/XP/Vista/7, Macintosh, and Linux. No client-side software is needed.
    • Typical Maximum read range: 1.0” – 3.0” (2.5 – 7.6cm) dependent upon proximity card type and environmental conditions
    • Dimensions: 2.875" x 1" in
    • Weight: .5 oz
    • Power supply and interface: USB self-powered
    • Indicators: Tri-state LED
    • Transmit frequency: 125 kHz
    • Operating temperature range: -22° to 150°F (-30° to 65°C)
    • Operating humidity range: 5% to 95% relative humidity, non-condensing
    • Storage temperature range: -40° to 185°F (-40° to 85°C)
    • Interface: USB
    • Certifications: FCC, United States; CE Mark Europe, C-tic Australia, RoHS
    • Warranty: One year for material/workmanship defects; see complete policy for details.
    • pcProx Info Sheet
      NOTE: This document is a general document for all pcProx Dongle readers. Trossen Robotics only carries the 125kHz, em4102 version
    • PCProx Password Application Notes
    • pcProx Configuration Utility
      Note: The configuration utility must be installed in order to configure the pcProx reader differently than its defualt settings. Once the reader is configured, it can be connected to any compatible computer without having to install any software.