Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > RFID > RFID Readers >

pcProx USB RFID Reader

Item #: RFID-RDR-6E81AKU
Availability: In Stock
  Price: $149.00

Quantity

  Quantity Count  

  Price Each  

10$141.55
26$134.10
51$126.65
101$119.20



pcProx®-USB: No Programming Required!

The pcProx USB RFID reader is compatible with all EM4102 (125 kHz) and Hitag RFID tags.  This reader acts as a hassle-free keyboard wedge.  The powerful yet intuitive configuration software can be used to configure the reader’s output with various formatting options. Once configured, pcProx takes the proximity card’s identification information and sends it as keystrokes as if it were typed by the user.

When pcProx is deployed, no software is needed.  It uses standard USB drivers supplied by the operating system such as Windows or Macintosh.  PcProx-USB can be programmed format the data length, add keystrokes (such as Enter or Tab) to the beginning, middle, or after the card data prior to sending the resultant output as keystrokes.  This is all accomplished using the configuration utility. Once configured, pcProx holds this information in its non-volatile memory.

Configuration application and User's Guide can be downloaded via the links at the bottom of this page.

No-Software Required

Using this approach, the unique number in the proximity card becomes either part of all of the password required by the operating system.  This low cost, low maintenance solution is perfect for all environments supporting USB!

At the logon prompt, the user simply waves their proximity card  and the pcProx USB fills in the password field for you. You can then have the reader add a 'ENTER' or TAB key to complete the process.

Usage 1: Single-factor authentication

Similar to building  access, the number in the proximity card is the entire password.

or ...

Usage 2: Two-Factor Authentication

For increased security, couple the proximity card number with a 4  character PIN (supplied by the user) for a secure two-factor authentication system.

Links:

pcProx USB RFID Kit (Includes 18 assorted EM4102 tags)

pcProx Info Sheet
pcProx Password Application Notes
pcProx Configuration Utility
*Note: The configuration utility must be installed in order to configure the pcProx reader. Once the reader is configured, it can be connected to any compatible computer without having to install any software.



Related Items
pcProx USB RFID Kit

Price: $161.50

 
robot
robotics shop robots robotics company robot shop