The Phantom X Pan Tilt kit is an entry level pan tilt kit using the wildly popular Bioloid smart servos. With a resolution of 0.29°, rotation range of up to 300°, and speed up to 97rpm (0.103 sec/60°) you get a lot of performance for a great price.
This Pan Tilt Kit provides the raw servos, brackets, and cables needed to build a Pan Tilt turret. (If you need a kit with a controller solution check out the PhantomX RoboTurret.) The standoffs are on a 5cm x 5cm pattern which can be mounted directly to your project we recommend a larger base when mounting heavier loads on the Pan Tilt. The bottom servo can also be mounted to projects using many of the various Bioloid brackets available.
The PhantomX Pan Tilt has many controller options:
Operating Voltage |
12V |
Stall Torque |
15.3 kg·cm 212 oz·in |
No-load Speed |
59 RPM 0.169sec/60° |
Resolution |
0.29° |
Operating Angle |
300° |
Operating Voltage |
12V |
Stall Torque |
18.3 kg·cm
254.9 oz·in 1.8 Newton Meter |
No-load Speed |
97rpm 0.103 sec/60° |
Resolution |
0.29° |
Operating Angle |
300° |