Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $99.95
Sale: $79.96
You Save: $19.99 (20.0%)
  • Black Friday / Cyber Monday Sale - RobotGeek/Interbotix - 20%
  • Black Friday / Cyber Monday Sale - All Items 10%

Update price

The Phantom X Pan Tilt kit is an entry level pan tilt kit using the wildly popular Bioloid smart servos. With a resolution of 0.29°, rotation range of up to 300°, and speed up to 97rpm (0.103 sec/60°) you get a lot of performance for a great price.

This Pan Tilt Kit provides the raw servos, brackets, and cables needed to build a Pan Tilt turret. (If you need a kit with a controller solution check out the PhantomX RoboTurret.) The standoffs are on a 5cm x 5cm pattern which can be mounted directly to your project, the provided base or the larger Robot Geek Workbenches. We recommend a larger base when mounting heavier loads on the Pan Tilt. The bottom servo can also be mounted to projects using many of the various Bioloid brackets available.

The PhantomX Pan Tilt has many controller options:

Looking for a full Pan Tilt solution? Checkout the PhantomX RoboTurret!

AX-12A Stats
Operating Voltage 12V
Stall Torque 15.3 kg·cm
212 oz·in
No-load Speed 59 RPM
Resolution 0.29°
Operating Angle 300°

AX-18A Stats
Operating Voltage 12V
Stall Torque 18.3 kg·cm
254.9 oz·in
1.8 Newton Meter
No-load Speed 97rpm
0.103 sec/60°
Resolution 0.29°
Operating Angle 300°
Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.